IESNA:LM-63-2002
[TEST]P1390179
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6A-930-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 615mA 6xLight Square PACKAGE 90CRI 3000K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (84) 3000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.35A 162.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11819.5
TILT=NONE
84 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 162.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
43.6 40.0 43.6 50.9 58.2 65.4 72.7 80.0 87.3 98.2 112.7 138.2 185.4 229.0 229.0 225.4 236.3 258.1 323.6 585.3 916.2 996.2 898.0 759.9 570.8 465.4 410.8 381.7 367.2 341.8 305.4 221.8 87.3 25.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 40.0 43.6 50.9 58.2 65.4 69.1 76.3 80.0 90.9 98.2 116.3 145.4 178.1 181.8 178.1 174.5 185.4 218.1 352.7 519.9 567.2 527.2 469.0 389.0 345.4 327.2 316.3 309.0 294.5 261.8 203.6 98.2 25.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 40.0 43.6 47.3 54.5 61.8 65.4 72.7 72.7 80.0 87.3 98.2 105.4 127.2 134.5 130.9 116.3 112.7 116.3 120.0 123.6 138.2 160.0 178.1 207.2 229.0 243.6 254.5 250.9 247.2 218.1 185.4 105.4 25.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 40.0 43.6 47.3 54.5 58.2 61.8 69.1 69.1 76.3 80.0 90.9 94.5 112.7 116.3 116.3 105.4 101.8 105.4 105.4 109.1 120.0 138.2 152.7 174.5 196.3 207.2 214.5 214.5 218.1 200.0 174.5 105.4 29.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 40.0 43.6 47.3 50.9 58.2 61.8 65.4 65.4 69.1 72.7 80.0 87.3 98.2 101.8 101.8 94.5 94.5 94.5 94.5 94.5 101.8 112.7 123.6 145.4 160.0 170.9 178.1 178.1 185.4 181.8 163.6 109.1 32.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 36.4 40.0 43.6 50.9 54.5 58.2 58.2 58.2 65.4 65.4 72.7 76.3 80.0 83.6 83.6 80.0 83.6 80.0 80.0 80.0 83.6 90.9 98.2 112.7 127.2 130.9 138.2 141.8 156.3 160.0 149.1 109.1 36.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 36.4 40.0 43.6 47.3 50.9 54.5 54.5 54.5 58.2 58.2 61.8 65.4 65.4 65.4 69.1 69.1 72.7 69.1 65.4 65.4 65.4 65.4 69.1 80.0 90.9 94.5 98.2 105.4 123.6 141.8 138.2 109.1 40.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 36.4 40.0 43.6 47.3 47.3 50.9 50.9 50.9 54.5 54.5 58.2 61.8 61.8 61.8 61.8 61.8 65.4 65.4 61.8 61.8 61.8 61.8 65.4 76.3 87.3 90.9 94.5 101.8 112.7 123.6 120.0 94.5 36.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 36.4 40.0 43.6 43.6 47.3 50.9 50.9 50.9 50.9 50.9 54.5 54.5 54.5 54.5 58.2 58.2 58.2 58.2 58.2 58.2 58.2 58.2 61.8 72.7 83.6 87.3 90.9 94.5 101.8 105.4 101.8 80.0 36.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 36.4 36.4 40.0 43.6 43.6 47.3 47.3 47.3 47.3 47.3 50.9 50.9 50.9 50.9 50.9 50.9 50.9 54.5 50.9 54.5 54.5 54.5 58.2 65.4 76.3 83.6 87.3 90.9 87.3 83.6 80.0 65.4 32.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 36.4 36.4 40.0 40.0 40.0 43.6 43.6 43.6 43.6 43.6 47.3 43.6 43.6 43.6 43.6 43.6 43.6 47.3 47.3 50.9 50.9 50.9 54.5 61.8 72.7 80.0 83.6 83.6 76.3 65.4 61.8 50.9 29.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 36.4 36.4 40.0 40.0 40.0 40.0 40.0 40.0 40.0 40.0 43.6 40.0 40.0 40.0 40.0 40.0 40.0 43.6 43.6 47.3 47.3 47.3 50.9 58.2 65.4 69.1 72.7 69.1 61.8 54.5 50.9 40.0 21.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 36.4 36.4 36.4 36.4 40.0 40.0 40.0 40.0 40.0 40.0 40.0 40.0 40.0 36.4 36.4 36.4 36.4 40.0 36.4 40.0 43.6 47.3 50.9 54.5 58.2 58.2 58.2 54.5 50.9 43.6 36.4 29.1 14.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 32.7 32.7 36.4 36.4 36.4 36.4 36.4 36.4 36.4 36.4 36.4 36.4 36.4 32.7 32.7 32.7 32.7 32.7 32.7 36.4 36.4 43.6 47.3 50.9 50.9 47.3 47.3 40.0 36.4 29.1 25.4 14.5 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 32.7 32.7 32.7 32.7 36.4 32.7 32.7 32.7 32.7 32.7 32.7 32.7 32.7 29.1 29.1 29.1 29.1 29.1 25.4 29.1 32.7 40.0 43.6 47.3 43.6 36.4 32.7 25.4 21.8 18.2 10.9 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 32.7 32.7 32.7 32.7 36.4 32.7 32.7 32.7 32.7 29.1 29.1 29.1 29.1 25.4 25.4 25.4 25.4 25.4 25.4 25.4 29.1 32.7 32.7 36.4 32.7 29.1 25.4 18.2 18.2 14.5 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 32.7 32.7 32.7 32.7 32.7 32.7 29.1 29.1 29.1 29.1 29.1 25.4 25.4 21.8 21.8 21.8 21.8 25.4 25.4 25.4 21.8 25.4 21.8 25.4 21.8 18.2 18.2 14.5 10.9 10.9 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 32.7 29.1 29.1 29.1 32.7 29.1 29.1 29.1 29.1 25.4 25.4 21.8 21.8 18.2 18.2 14.5 18.2 21.8 21.8 21.8 18.2 14.5 10.9 10.9 10.9 10.9 7.3 7.3 7.3 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 32.7 29.1 29.1 29.1 29.1 29.1 25.4 25.4 25.4 21.8 21.8 18.2 18.2 14.5 14.5 10.9 14.5 18.2 21.8 18.2 10.9 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 32.7 29.1 29.1 29.1 29.1 29.1 25.4 25.4 25.4 21.8 18.2 14.5 14.5 10.9 10.9 7.3 10.9 14.5 18.2 14.5 7.3 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 32.7 29.1 29.1 29.1 29.1 29.1 25.4 25.4 21.8 18.2 18.2 14.5 14.5 10.9 7.3 7.3 7.3 10.9 10.9 10.9 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 32.7 29.1 29.1 25.4 25.4 25.4 21.8 21.8 21.8 18.2 14.5 10.9 10.9 7.3 3.6 3.6 3.6 3.6 7.3 3.6 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 32.7 29.1 29.1 25.4 25.4 25.4 21.8 21.8 18.2 14.5 10.9 7.3 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 32.7 29.1 29.1 25.4 25.4 25.4 21.8 21.8 18.2 14.5 7.3 7.3 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 32.7 29.1 29.1 25.4 25.4 25.4 21.8 21.8 14.5 10.9 7.3 3.6 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 29.1 25.4 25.4 21.8 21.8 21.8 18.2 18.2 14.5 10.9 3.6 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 29.1 25.4 25.4 21.8 21.8 21.8 18.2 18.2 10.9 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 29.1 25.4 25.4 21.8 21.8 21.8 18.2 14.5 10.9 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 29.1 25.4 25.4 21.8 21.8 18.2 18.2 14.5 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 29.1 25.4 21.8 18.2 18.2 18.2 14.5 10.9 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 29.1 25.4 21.8 18.2 18.2 14.5 14.5 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 29.1 25.4 21.8 18.2 18.2 14.5 14.5 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 29.1 25.4 21.8 18.2 18.2 14.5 10.9 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 29.1 21.8 18.2 14.5 14.5 10.9 10.9 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 29.1 21.8 18.2 14.5 14.5 10.9 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 29.1 21.8 18.2 14.5 14.5 10.9 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 25.4 21.8 18.2 14.5 14.5 10.9 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 25.4 21.8 18.2 14.5 14.5 10.9 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 25.4 21.8 18.2 14.5 10.9 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 25.4 21.8 18.2 14.5 10.9 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 25.4 21.8 18.2 14.5 10.9 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 25.4 21.8 14.5 10.9 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 25.4 21.8 14.5 10.9 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 25.4 21.8 14.5 10.9 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 25.4 21.8 14.5 10.9 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 25.4 18.2 14.5 10.9 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 25.4 18.2 14.5 10.9 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 25.4 18.2 14.5 10.9 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 25.4 18.2 14.5 10.9 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 25.4 18.2 14.5 10.9 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 25.4 18.2 14.5 10.9 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 25.4 18.2 14.5 10.9 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 25.4 18.2 14.5 10.9 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 25.4 18.2 14.5 10.9 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 25.4 18.2 14.5 10.9 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 25.4 18.2 14.5 10.9 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 29.1 21.8 18.2 10.9 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 29.1 21.8 18.2 10.9 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 29.1 21.8 18.2 10.9 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 29.1 21.8 18.2 14.5 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 32.7 25.4 21.8 14.5 10.9 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 32.7 25.4 21.8 18.2 10.9 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 32.7 25.4 21.8 18.2 10.9 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 36.4 29.1 25.4 21.8 14.5 10.9 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 36.4 29.1 25.4 21.8 18.2 14.5 7.3 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 40.0 32.7 29.1 25.4 18.2 14.5 10.9 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 40.0 32.7 29.1 25.4 21.8 18.2 10.9 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 43.6 36.4 32.7 29.1 25.4 21.8 14.5 10.9 7.3 3.6 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 43.6 40.0 36.4 32.7 29.1 25.4 18.2 14.5 10.9 7.3 3.6 3.6 3.6 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 47.3 40.0 36.4 32.7 29.1 25.4 21.8 18.2 10.9 7.3 7.3 7.3 3.6 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 47.3 43.6 40.0 36.4 32.7 29.1 25.4 21.8 14.5 10.9 7.3 7.3 3.6 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 50.9 47.3 43.6 40.0 36.4 32.7 29.1 25.4 18.2 14.5 10.9 10.9 7.3 7.3 7.3 3.6 3.6 3.6 3.6 3.6 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.6 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 50.9 47.3 43.6 40.0 36.4 36.4 32.7 25.4 21.8 14.5 14.5 10.9 10.9 7.3 7.3 7.3 3.6 3.6 3.6 3.6 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.6 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 54.5 50.9 47.3 43.6 40.0 40.0 36.4 29.1 25.4 18.2 18.2 14.5 14.5 10.9 10.9 10.9 7.3 7.3 7.3 7.3 7.3 7.3 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 7.3 7.3 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 54.5 50.9 47.3 43.6 43.6 40.0 36.4 32.7 25.4 21.8 18.2 14.5 14.5 10.9 10.9 10.9 7.3 7.3 7.3 7.3 7.3 7.3 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 7.3 7.3 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 54.5 50.9 47.3 47.3 43.6 43.6 40.0 36.4 29.1 25.4 21.8 18.2 18.2 14.5 14.5 10.9 10.9 10.9 10.9 10.9 7.3 7.3 3.6 3.6 3.6 3.6 3.6 3.6 3.6 7.3 7.3 7.3 7.3 7.3 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 58.2 54.5 50.9 47.3 47.3 43.6 43.6 36.4 32.7 25.4 21.8 21.8 18.2 14.5 14.5 14.5 10.9 10.9 10.9 10.9 10.9 10.9 7.3 7.3 7.3 7.3 7.3 7.3 7.3 7.3 7.3 10.9 10.9 7.3 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 58.2 54.5 50.9 50.9 47.3 47.3 43.6 40.0 32.7 29.1 25.4 21.8 21.8 18.2 18.2 14.5 14.5 14.5 14.5 14.5 10.9 10.9 7.3 7.3 7.3 7.3 7.3 7.3 7.3 10.9 10.9 10.9 10.9 10.9 10.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 58.2 54.5 50.9 50.9 47.3 47.3 47.3 40.0 36.4 29.1 25.4 25.4 21.8 18.2 18.2 14.5 14.5 14.5 14.5 14.5 10.9 10.9 7.3 7.3 7.3 7.3 7.3 7.3 7.3 10.9 10.9 10.9 10.9 10.9 10.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 58.2 54.5 50.9 50.9 47.3 47.3 47.3 43.6 40.0 32.7 29.1 25.4 25.4 21.8 21.8 18.2 18.2 18.2 18.2 14.5 10.9 10.9 7.3 7.3 7.3 7.3 7.3 7.3 7.3 10.9 10.9 10.9 10.9 10.9 10.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 58.2 54.5 54.5 54.5 50.9 50.9 50.9 43.6 40.0 36.4 29.1 29.1 25.4 21.8 21.8 18.2 18.2 18.2 18.2 18.2 14.5 14.5 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 58.2 54.5 54.5 54.5 50.9 50.9 50.9 47.3 43.6 36.4 32.7 29.1 29.1 25.4 25.4 21.8 21.8 21.8 21.8 18.2 14.5 14.5 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 58.2 54.5 54.5 54.5 50.9 50.9 50.9 47.3 43.6 40.0 32.7 29.1 29.1 25.4 25.4 21.8 21.8 21.8 21.8 18.2 14.5 14.5 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 58.2 54.5 54.5 54.5 50.9 50.9 50.9 47.3 43.6 40.0 32.7 32.7 29.1 29.1 25.4 25.4 25.4 25.4 21.8 21.8 18.2 14.5 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 58.2 54.5 54.5 54.5 50.9 50.9 50.9 50.9 43.6 40.0 36.4 32.7 32.7 29.1 29.1 25.4 25.4 25.4 25.4 21.8 18.2 18.2 14.5 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 54.5 50.9 50.9 50.9 50.9 50.9 50.9 50.9 43.6 40.0 36.4 36.4 32.7 32.7 29.1 29.1 29.1 29.1 25.4 25.4 21.8 18.2 14.5 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 54.5 50.9 50.9 50.9 50.9 50.9 50.9 50.9 43.6 40.0 36.4 36.4 32.7 32.7 29.1 29.1 29.1 29.1 25.4 25.4 21.8 18.2 14.5 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 54.5 50.9 50.9 50.9 50.9 50.9 50.9 50.9 43.6 40.0 36.4 36.4 32.7 32.7 32.7 32.7 32.7 32.7 29.1 29.1 25.4 21.8 18.2 14.5 14.5 14.5 14.5 14.5 14.5 10.9 10.9 10.9 10.9 10.9 10.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 54.5 50.9 50.9 50.9 50.9 50.9 47.3 47.3 43.6 40.0 40.0 40.0 36.4 36.4 32.7 32.7 32.7 36.4 36.4 32.7 29.1 25.4 21.8 18.2 18.2 14.5 14.5 18.2 14.5 14.5 10.9 10.9 10.9 10.9 10.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 54.5 50.9 50.9 47.3 47.3 47.3 47.3 47.3 43.6 40.0 40.0 40.0 36.4 36.4 36.4 36.4 36.4 36.4 40.0 36.4 29.1 25.4 21.8 18.2 18.2 18.2 18.2 18.2 18.2 14.5 10.9 10.9 7.3 7.3 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 54.5 50.9 50.9 47.3 47.3 47.3 43.6 43.6 43.6 40.0 40.0 40.0 36.4 36.4 36.4 36.4 36.4 40.0 43.6 40.0 32.7 29.1 25.4 21.8 21.8 18.2 18.2 21.8 18.2 14.5 10.9 10.9 7.3 7.3 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 54.5 50.9 50.9 47.3 47.3 47.3 43.6 43.6 43.6 40.0 40.0 40.0 40.0 40.0 40.0 40.0 40.0 43.6 43.6 43.6 36.4 36.4 36.4 32.7 32.7 29.1 25.4 29.1 25.4 21.8 18.2 14.5 10.9 7.3 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 54.5 50.9 50.9 47.3 47.3 47.3 47.3 43.6 43.6 43.6 43.6 43.6 40.0 40.0 43.6 43.6 43.6 43.6 47.3 43.6 43.6 43.6 47.3 47.3 43.6 36.4 36.4 32.7 29.1 25.4 21.8 18.2 10.9 7.3 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 50.9 50.9 47.3 47.3 47.3 47.3 47.3 43.6 43.6 43.6 43.6 43.6 43.6 43.6 43.6 43.6 43.6 47.3 47.3 47.3 47.3 50.9 58.2 58.2 50.9 47.3 43.6 40.0 36.4 32.7 29.1 18.2 14.5 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 50.9 50.9 47.3 47.3 47.3 47.3 47.3 43.6 43.6 43.6 43.6 43.6 43.6 43.6 47.3 47.3 47.3 47.3 47.3 47.3 50.9 58.2 69.1 69.1 61.8 54.5 50.9 43.6 40.0 36.4 32.7 21.8 14.5 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 50.9 50.9 47.3 47.3 47.3 50.9 47.3 47.3 47.3 47.3 47.3 47.3 47.3 47.3 50.9 50.9 50.9 50.9 50.9 50.9 54.5 61.8 69.1 72.7 69.1 65.4 61.8 58.2 54.5 47.3 43.6 32.7 21.8 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 54.5 50.9 50.9 50.9 50.9 50.9 50.9 47.3 47.3 50.9 50.9 50.9 50.9 50.9 54.5 54.5 54.5 54.5 58.2 58.2 61.8 65.4 72.7 76.3 76.3 76.3 76.3 69.1 65.4 61.8 58.2 47.3 29.1 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 54.5 50.9 50.9 50.9 50.9 54.5 50.9 50.9 50.9 50.9 50.9 50.9 50.9 50.9 54.5 54.5 58.2 58.2 61.8 61.8 65.4 65.4 72.7 76.3 83.6 87.3 87.3 83.6 80.0 72.7 69.1 58.2 36.4 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 54.5 50.9 50.9 50.9 50.9 54.5 50.9 50.9 50.9 54.5 54.5 54.5 54.5 54.5 58.2 58.2 61.8 61.8 65.4 65.4 69.1 69.1 72.7 80.0 90.9 98.2 98.2 94.5 90.9 83.6 80.0 69.1 43.6 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 54.5 54.5 54.5 54.5 54.5 58.2 54.5 54.5 54.5 58.2 58.2 58.2 58.2 61.8 65.4 65.4 69.1 69.1 69.1 69.1 72.7 72.7 76.3 87.3 98.2 101.8 105.4 105.4 105.4 105.4 101.8 83.6 43.6 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 54.5 54.5 54.5 54.5 58.2 58.2 58.2 58.2 58.2 61.8 65.4 65.4 65.4 65.4 69.1 72.7 76.3 72.7 72.7 72.7 76.3 76.3 80.0 90.9 101.8 109.1 112.7 112.7 120.0 127.2 120.0 101.8 47.3 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 54.5 58.2 58.2 58.2 58.2 61.8 61.8 61.8 61.8 65.4 69.1 69.1 69.1 72.7 76.3 76.3 80.0 80.0 76.3 72.7 76.3 76.3 83.6 98.2 109.1 112.7 116.3 123.6 134.5 145.4 141.8 116.3 47.3 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 54.5 58.2 58.2 58.2 61.8 61.8 65.4 65.4 65.4 69.1 72.7 72.7 72.7 76.3 80.0 83.6 87.3 83.6 80.0 76.3 80.0 80.0 87.3 101.8 112.7 116.3 123.6 130.9 149.1 167.2 160.0 130.9 47.3 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 54.5 58.2 58.2 61.8 65.4 65.4 69.1 69.1 72.7 76.3 80.0 83.6 87.3 94.5 94.5 94.5 98.2 94.5 94.5 90.9 98.2 109.1 116.3 134.5 145.4 149.1 156.3 160.0 170.9 178.1 163.6 123.6 43.6 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 58.2 61.8 61.8 61.8 69.1 69.1 72.7 76.3 80.0 83.6 90.9 94.5 105.4 112.7 109.1 109.1 109.1 105.4 109.1 109.1 116.3 138.2 149.1 167.2 178.1 185.4 189.1 189.1 192.7 189.1 167.2 112.7 43.6 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 58.2 61.8 61.8 65.4 69.1 72.7 76.3 80.0 83.6 90.9 98.2 105.4 120.0 127.2 123.6 120.0 116.3 116.3 120.0 123.6 134.5 163.6 178.1 196.3 210.9 218.1 221.8 214.5 210.9 200.0 170.9 105.4 40.0 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 58.2 61.8 61.8 65.4 72.7 76.3 80.0 83.6 90.9 98.2 105.4 116.3 134.5 145.4 138.2 130.9 127.2 127.2 134.5 138.2 152.7 192.7 207.2 229.0 243.6 250.9 254.5 243.6 232.7 210.9 174.5 94.5 36.4 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 58.2 61.8 65.4 69.1 76.3 80.0 87.3 90.9 101.8 112.7 127.2 152.7 181.8 189.1 185.4 181.8 192.7 243.6 359.9 469.0 538.1 567.2 541.7 432.6 381.7 349.0 330.8 305.4 279.9 243.6 174.5 87.3 36.4 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 58.2 61.8 65.4 69.1 76.3 83.6 90.9 98.2 109.1 123.6 145.4 185.4 229.0 232.7 229.0 232.7 258.1 356.3 585.3 796.2 923.5 938.0 876.2 636.2 516.3 443.6 403.6 363.6 323.6 272.7 174.5 80.0 32.7 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 58.2 61.8 69.1 72.7 80.0 87.3 98.2 109.1 123.6 156.3 218.1 309.0 374.5 407.2 447.2 516.3 672.6 1068.9 1766.9 2548.6 2766.7 2541.3 2083.2 1639.7 1221.6 905.3 672.6 516.3 399.9 316.3 174.5 87.3 32.7 3.6 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 58.2 61.8 69.1 72.7 83.6 90.9 105.4 116.3 138.2 189.1 287.2 432.6 516.3 578.1 661.7 796.2 1087.1 1781.5 2948.5 4301.0 4610.0 4141.0 3290.3 2643.1 1926.9 1367.0 941.6 669.0 476.3 359.9 170.9 90.9 32.7 3.6 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 58.2 61.8 69.1 76.3 87.3 94.5 112.7 141.8 218.1 359.9 563.5 788.9 981.6 1156.1 1356.1 1621.5 2174.1 3472.1 5279.0 6809.6 7118.6 6627.8 5802.5 5206.3 4464.6 3610.2 2523.1 1530.6 854.4 461.7 189.1 98.2 36.4 3.6 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 58.2 61.8 69.1 76.3 87.3 98.2 123.6 163.6 301.8 534.4 839.8 1145.2 1447.0 1730.6 2046.9 2446.8 3264.8 5162.6 7609.4 9318.2 9627.2 9111.0 8311.1 7769.4 7002.3 5853.4 4101.0 2392.3 1228.9 559.9 203.6 105.4 36.4 3.6 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 58.2 61.8 69.1 80.0 90.9 101.8 130.9 189.1 381.7 705.3 1116.1 1501.5 1908.7 2308.6 2741.3 3268.5 4351.9 6853.2 9936.3 11826.8 12132.2 11597.8 10823.4 10332.6 9540.0 8093.0 5682.5 3250.3 1607.0 661.7 221.8 112.7 40.0 3.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 58.2 61.8 69.1 80.0 90.9 105.4 138.2 210.9 461.7 876.2 1392.5 1857.8 2374.1 2883.1 3432.1 4093.8 5438.9 8543.8 12266.7 14335.4 14640.8 14080.9 13332.0 12895.7 12077.7 10336.2 7260.4 4111.9 1981.4 759.9 236.3 120.0 40.0 3.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 58.2 61.8 69.1 80.0 94.5 112.7 152.7 276.3 676.2 1236.1 1865.1 2468.6 3039.4 3624.8 4231.9 5097.2 6940.5 10339.8 14117.3 15989.6 16309.6 15913.3 15506.1 15215.2 14157.3 11779.5 8489.3 5199.0 2926.7 988.9 294.5 123.6 36.4 3.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 58.2 61.8 69.1 83.6 94.5 116.3 167.2 341.8 887.1 1592.4 2334.1 3079.4 3704.7 4366.4 5031.8 6100.6 8438.4 12132.2 15964.2 17640.2 17978.3 17745.7 17676.6 17531.2 16236.9 13222.9 9714.5 6286.1 3872.0 1217.9 352.7 127.2 36.4 3.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 54.5 58.2 69.1 83.6 98.2 123.6 178.1 407.2 1098.0 1948.7 2803.1 3690.2 4373.7 5111.7 5835.2 7104.1 9936.3 13928.2 17811.1 19290.8 19650.8 19578.0 19850.7 19847.1 18320.1 14666.3 10943.3 7373.1 4820.9 1447.0 410.8 130.9 32.7 3.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 54.5 58.2 69.1 83.6 98.2 127.2 192.7 472.6 1312.5 2308.6 3275.7 4301.0 5039.0 5853.4 6635.1 8107.5 11437.8 15724.2 19661.7 20945.0 21319.5 21410.4 22024.8 22166.6 20399.7 16109.6 12172.2 8460.2 5766.2 1676.0 469.0 134.5 29.1 3.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 54.5 58.2 69.1 83.6 98.2 130.9 210.9 559.9 1516.1 2654.0 3693.8 4708.2 5504.4 6409.7 7322.2 9020.1 12728.5 17633.0 21443.1 22693.8 23028.3 23326.4 24046.3 23886.3 21621.3 17167.6 13062.9 9547.2 6424.2 1908.7 567.2 145.4 32.7 3.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 54.5 58.2 69.1 83.6 101.8 134.5 232.7 647.1 1719.7 3003.1 4108.3 5115.4 5969.8 6965.9 8013.0 9932.6 14019.1 19541.7 23224.6 24438.9 24740.7 25242.4 26067.7 25606.0 22842.9 18225.6 13957.3 10637.9 7085.9 2141.4 665.3 160.0 32.7 3.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 50.9 58.2 69.1 83.6 101.8 134.5 250.9 730.8 1923.3 3348.4 4526.4 5522.6 6431.5 7522.2 8700.1 10845.2 15306.1 21450.4 25006.1 26187.7 26449.4 27154.8 28089.1 27322.0 24060.8 19279.9 14848.0 11725.0 7744.0 2370.5 759.9 170.9 36.4 3.6 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 50.9 58.2 69.1 83.6 101.8 138.2 269.0 818.0 2126.9 3693.8 4940.9 5929.8 6896.8 8078.4 9387.3 11757.7 16596.8 23359.1 26787.6 27932.8 28158.2 29070.7 30110.5 29041.7 25282.4 20337.9 15738.8 12812.1 8402.0 2603.1 858.0 181.8 36.4 3.6 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 50.9 58.2 69.1 83.6 101.8 141.8 276.3 879.8 2268.7 3875.6 5097.2 6082.5 7107.7 8325.7 9718.1 12248.5 17294.8 24129.9 27543.8 28765.4 29139.8 30201.4 31143.1 29903.3 25947.7 20817.8 16480.5 13422.9 8620.2 2861.3 934.4 181.8 36.4 3.6 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 50.9 58.2 69.1 83.6 101.8 145.4 279.9 941.6 2410.4 4061.0 5249.9 6235.2 7318.6 8576.5 10049.0 12735.7 17992.9 24897.0 28300.0 29601.6 30121.5 31328.5 32175.6 30761.3 26613.0 21294.1 17218.5 14033.7 8841.9 3123.0 1010.7 181.8 36.4 3.6 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 47.3 54.5 65.4 83.6 101.8 145.4 287.2 1003.4 2552.2 4242.8 5406.2 6387.9 7529.5 8823.8 10379.8 13226.5 18690.9 25667.8 29052.6 30434.1 31099.4 32459.2 33204.5 31623.0 27274.7 21774.0 17960.2 14644.4 9060.1 3381.2 1083.4 178.1 36.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 47.3 54.5 65.4 83.6 101.8 149.1 290.9 1065.2 2694.0 4424.6 5558.9 6540.6 7740.3 9071.0 10710.7 13713.7 19389.0 26434.9 29808.8 31266.7 32081.1 33586.2 34237.0 32481.0 27940.1 22250.2 18698.2 15255.2 9278.2 3639.3 1159.8 178.1 36.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 47.3 54.5 65.4 83.6 101.8 145.4 287.2 1028.9 2595.9 4257.4 5409.9 6373.3 7489.5 8772.9 10339.8 13157.5 18578.2 25518.7 28947.1 30281.4 30943.1 32259.2 32953.6 31321.2 26987.5 21588.6 17894.7 14557.2 9023.7 3406.6 1163.4 196.3 36.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 47.3 54.5 65.4 83.6 101.8 141.8 279.9 992.5 2497.7 4090.1 5264.4 6202.4 7238.6 8471.1 9969.0 12597.6 17763.8 24602.5 28085.5 29292.5 29805.2 30928.6 31673.9 30165.1 26035.0 20926.9 17091.2 13859.1 8772.9 3173.9 1167.0 210.9 36.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 43.6 50.9 61.8 80.0 98.2 138.2 276.3 956.2 2395.9 3919.2 5115.4 6035.2 6987.7 8173.0 9598.1 12041.3 16953.1 23682.7 27223.8 28307.3 28663.6 29601.6 30390.5 29005.3 25082.4 20261.5 16284.1 13157.5 8518.4 2941.3 1167.0 229.0 32.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 43.6 50.9 61.8 80.0 98.2 134.5 269.0 919.8 2297.7 3752.0 4966.3 5864.3 6736.9 7871.2 9227.3 11481.4 16138.7 22766.5 26362.2 27318.4 27525.6 28270.9 29107.1 27845.5 24129.9 19599.9 15480.6 12459.4 8263.9 2708.6 1170.7 243.6 32.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 43.6 50.9 61.8 80.0 98.2 130.9 250.9 825.3 2057.8 3417.5 4577.3 5478.9 6297.0 7315.0 8518.4 10507.1 14793.5 20959.6 24598.9 25624.1 25845.9 26427.6 27183.8 26242.2 22966.5 18621.9 14542.6 11477.8 7642.2 2497.7 1058.0 229.0 32.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 43.6 50.9 61.8 80.0 98.2 127.2 232.7 734.4 1821.5 3083.0 4188.3 5097.2 5857.1 6755.1 7809.4 9536.3 13448.3 19152.7 22835.6 23933.6 24166.2 24584.3 25260.6 24638.9 21799.4 17640.2 13604.6 10496.2 7020.5 2283.2 941.6 210.9 29.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 43.6 50.9 61.8 76.3 94.5 123.6 214.5 639.9 1581.5 2744.9 3799.3 4711.8 5417.1 6198.8 7100.4 8562.0 12103.1 17345.7 21072.3 22239.3 22482.9 22741.1 23333.7 23031.9 20636.0 16662.2 12666.6 9514.5 6398.8 2072.3 828.9 196.3 29.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 43.6 50.9 61.8 76.3 94.5 120.0 196.3 545.3 1341.6 2410.4 3410.3 4326.4 4977.2 5638.9 6391.5 7587.6 10757.9 15538.8 19309.0 20545.1 20803.3 20897.8 21410.4 21428.6 19469.0 15680.6 11728.6 8532.9 5777.1 1857.8 712.6 178.1 25.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 43.6 50.9 61.8 76.3 90.9 116.3 178.1 461.7 1134.3 2046.9 2930.3 3737.5 4330.1 4948.1 5642.5 6689.6 9412.7 13735.5 17582.1 19003.6 19258.1 19163.6 19345.4 19203.6 17494.8 14117.3 10496.2 7424.0 4857.2 1607.0 607.2 167.2 29.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 43.6 50.9 61.8 72.7 90.9 109.1 163.6 378.1 927.1 1686.9 2450.4 3144.8 3686.6 4261.0 4897.2 5788.0 8063.9 11932.2 15858.8 17465.7 17716.6 17429.4 17280.3 16974.9 15520.6 12553.9 9263.7 6315.1 3937.4 1356.1 498.1 156.3 32.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 43.6 50.9 58.2 72.7 87.3 105.4 145.4 290.9 719.9 1323.4 1966.9 2555.9 3039.4 3570.2 4148.3 4890.0 6718.7 10129.0 14131.8 15924.2 16171.4 15691.5 15215.2 14749.9 13546.5 10987.0 8031.2 5206.3 3017.6 1101.6 392.7 145.4 36.4 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 43.6 50.9 58.2 69.1 83.6 98.2 127.2 207.2 512.6 959.8 1487.0 1963.3 2392.3 2879.4 3399.3 3988.3 5369.9 8325.7 12404.9 14382.7 14626.3 13957.3 13150.2 12521.2 11572.3 9423.6 6798.7 4097.4 2097.8 850.7 283.6 134.5 40.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 43.6 50.9 58.2 69.1 80.0 94.5 120.0 181.8 418.1 770.8 1196.1 1585.1 1923.3 2308.6 2723.1 3206.7 4304.6 6671.4 10078.1 11921.3 12175.8 11510.5 10681.6 10012.6 9129.1 7365.9 5300.8 3224.8 1697.9 738.0 265.4 127.2 36.4 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 43.6 50.9 58.2 65.4 76.3 90.9 109.1 156.3 323.6 578.1 901.6 1207.0 1457.9 1734.2 2050.5 2425.0 3243.0 5017.2 7751.2 9463.6 9725.4 9063.7 8213.0 7500.4 6686.0 5311.7 3802.9 2355.9 1297.9 621.7 247.2 116.3 36.4 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 40.0 47.3 54.5 65.4 72.7 87.3 101.8 130.9 229.0 385.4 607.2 825.3 988.9 1159.8 1374.3 1639.7 2177.8 3359.4 5420.8 7002.3 7271.3 6616.9 5744.3 4988.1 4242.8 3253.9 2301.4 1483.3 894.4 505.4 229.0 109.1 32.7 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 40.0 47.3 54.5 61.8 69.1 83.6 90.9 105.4 134.5 196.3 316.3 447.2 519.9 589.0 698.0 858.0 1112.5 1705.1 3093.9 4540.9 4820.9 4170.1 3275.7 2479.5 1799.7 1196.1 803.5 610.8 494.4 392.7 210.9 98.2 29.1 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 40.0 47.3 54.5 61.8 69.1 80.0 87.3 98.2 116.3 152.7 225.4 316.3 374.5 407.2 461.7 545.3 683.5 1014.3 1839.6 2726.7 2908.5 2534.1 2017.8 1523.3 1130.7 803.5 592.6 487.2 418.1 349.0 218.1 94.5 29.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.6 40.0 43.6 50.9 58.2 65.4 72.7 80.0 87.3 98.2 112.7 138.2 185.4 229.0 229.0 225.4 236.3 258.1 323.6 585.3 916.2 996.2 898.0 759.9 570.8 465.4 410.8 381.7 367.2 341.8 305.4 221.8 87.3 25.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
